SLLSFK1C september 2021 – april 2022 ISOW7740 , ISOW7741 , ISOW7742 , ISOW7743 , ISOW7744
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tPLH, tPHL | Propagation delay time | See Switching Characteristics Test Circuit and Voltage Waveforms | 7.5 | 15 | 21.5 | ns | |
PWD | Pulse width distortion(1) |tPHL – tPLH| | 0 | 5.8 | ns | |||
ENIO_tPLH, ENIO_tPHL | ENIO propagation delay time (opposite side) | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 243 | 475 | ns | ||
tsk(o) | Channel-to-channel output skew time(2) | Same-direction channels | 4.1 | ns | |||
tsk(pp) | Part-to-part skew time(3) | 8.6 | ns | ||||
tr | Output signal rise time | See Switching Characteristics Test Circuit and Voltage Waveforms | 1.9 | 3 | ns | ||
tf | Output signal fall time | 1.8 | 3 | ns | |||
tPHZ | Channel disable propagation delay, high-to-high impedance output | See Enable/Disable Propagation Delay Time Test Circuit and Waveform | 260 | 410 | ns | ||
tPLZ | Channel disable propagation delay, low-to-high impedance output | 260 | 406 | ns | |||
tPZH | Channel enable propagation delay, high impedance-to-high output for ISOW774x | 240 | 444 | ns | |||
Channel enable propagation delay, high impedance-to-high output for ISOW774x with F suffix | 240 | 444 | ns | ||||
tPZL | Channel enable propagation delay, high impedance-to-low output for ISOW774x | 237 | 439 | ns | |||
Channel enable propagation delay, high impedance-to-low output for ISOW774x with F suffix | 237 | 439 | ns | ||||
tDO | Default output delay time from input power loss | Measured from the time VIO or VISOIN goes below 1.6 V at 10 mV/ns. See Default Output Delay Time Test Circuit and Voltage Waveforms | 0.1 | 0.3 | μs | ||
tie | Time interval error | 216 – 1 PRBS data at 100 Mbps | 0.7 | ns |