SWRS212B May 2017 – April 2018 IWR1642
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
The DCAN supports the CAN 2.0B protocol standard and uses a serial, multimaster communication protocol that efficiently supports distributed real-time control with robust communication rates of up to 1 Mbps. The DCAN is ideal for applications operating in noisy and harsh environments that require reliable serial communication or multiplexed wiring.
The DCAN has the following features: