2 Revision History
Changes from August 31, 2017 to April 30, 2018 (from A Revision () to B Revision)
- Updated/Changed TX Power from "12 dBm" to "12.5 dBm"Go
- Updated/Changed RX Noise Figure from "15 dB (76 to 77 GHz)" to "14 dB (76 to 77 GHz)"Go
- Updated/Changed RX Noise Figure from "16 dB (77 to 81 GHz)" to "15 dB (77 to 81 GHz)"Go
- Updated/Changed Phase Noise at 1 MHz from " –93 dBc/Hz (76 to 77 GHz)" to " –95 dBc/Hz (76 to 77 GHz)"Go
- Updated/Changed Phase Noise at 1 MHz from "–91 dBc/Hz (77 to 81 GHz)" to "–93 dBc/Hz (77 to 81 GHz)"Go
- Updated/Changed Features from "...Object Detection and Interface Control" to "...Object Tracking, Classification, and Interface Control"Go
- Updated/Changed Features from "Supports Crystal Connection..." to "Supports 40 MHz Crystal Connection..."Go
- Added "People Counting" and "Motion Detection" to ApplicationsGo
- Updated/Changed caption from "Autonomous Radar Sensor..." to "Automotive Sensor..."Go
- Added Tray PART NUMBER to Device InformationGo
- Updated/Changed Device Information from "XI1642QGABL (Reel)" to "IWR1642AQAGABLR (Reel)"Go
- Updated RX and TX connections in Functional Block DiagramGo
- Added RF Control/BIST block to Functional Block DiagramGo
- Removed "Cascade (20-GHz sync)" from Device Features ComparisonGo
- Updated/Changed pin B15 to GPIO_41 in Pin DiagramGo
- Corrected A10 pin to "VOUT_14APLL"Go
- Updated/Changed pin N14 from "RESERVED" to "DMM_SYNC" in Pin DiagramGo
- Updated/Changed Pin Attributes (ABL0161 Package) to match the AWR1642 deviceGo
- Updated/Changed all instances of "CAN_FD_tx" to "Reserved" in Pin Attributes (ABL0161 Package)Go
- Updated/Changed all instances of "CAN_FD_rx" to "Reserved" in Pin Attributes (ABL0161 Package)Go
- Added two register tables after Pin AttributesGo
- Updated/Changed PAD IO Control RegistersGo
- Cleaned up CLKP and CLKM signals in Signal Descriptions - AnalogGo
- Removed R14 from Power supply VIOINGo
- Added pin R15 to Power supply VSSGo
- Removed duplicate Pin Multiplexing tableGo
- Updated/Changed all CAN_FD to ReservedGo
- Cleaned up VIN_13RF1 and VIN_13F2 in Absolute Maximum RatingsGo
- Updated/Changed CLKP, CLKM row in Absolute Maximum ratings from "Input ports for reference crystal" to "Input ports for reference crystal, or external oscillator input"Go
- Added table note to ESD RatingsGo
- Updated/Changed Power-On Hours (POH)Go
- Added VIN_18VCO row to Recommended Operating ConditionsGo
- Updated/Changed VIL in Recommended Operating ConditionsGo
- Updated/Changed VOH MIN from "85% VIOIN" to "VIOIN – 450"Go
- Updated/Changed VOL MAX from "350" to "450"Go
- Added NRESET row to Recommended Operating ConditionsGo
- Updated/Changed Ripple Specifications FREQUENCY from "4200" to "4400"Go
- Updated Average Power Consumption at Power TerminalsGo
- Updated/Changed RF Specification to match AWR16Go
- Updated/Changed IMRR TYP from 40 dB to 21 dBGo
- Updated/Changed Power Supply Sequencing and Reset Timing imageGo
- Updated/Changed Clock Specifications text from "(that is, a 40-MHz crystal) " to "(that is, a 40-MHz crystal or external oscillator to CLKP) "Go
- Updated/Changed Crystal Implementation image from "40 and 50 MHz" to "40 MHz"Go
- Updated/Changed fP Parallel resonance crystal frequency from " 40, 50" to "40"Go
- Added External Clock Mode SpecificationsGo
- Removed External Clock Electrical Characteristics tableGo
- Updated/Changed External Clock Mode Specifications table to match AWR16Go
- Updated SPI Slave Mode Switching ParametersGo
- Updated SPI Slave Mode Timing RequirementsGo
- Updated/Changed all MIN values in Timing Requirements for QSPI Input (Read) TimingsGo
- Added "People Counting" and "Gesturing" to Detailed Description OverviewGo
- Updated/Changed Clock Subsystem diagramGo
- Updated/Changed Host Interrupt bullet in Host InterfaceGo
- Removed Security Modules from Master Subsystem, Cortex-R4F Memory MapGo
- Removed "...and ENOB of ~9 bits" from ADC Channels (Service) for User ApplicationGo
- Updated/Changed text from "ADC channel mapped to B12" to "GPADC channel 6"Go
- Updated/Changed GP-ADC Parameter table to match AWR16Go
- Updated/Changed Monitoring and Diagnostic MechanismsGo
- Added "People counting", "Gesturing", and "Motion detection" to Application InformationGo
- Updated/Changed the Device Nomenclature imageGo