SWRS317 May 2023 IWR1843AOP
PRODUCTION DATA
The IWR1843AOP device is an integrated single-chip mmWave sensor based on FMCW radar technology capable of operating in the 76- to 81-GHz band with up to 4-GHz continuous chirp. The device is built with the low-power 45-nm RFCMOS process from Texas Instruments. This solution enables unprecedented levels of integration in an extremely small form factor. The IWR1843AOP is an ideal solution for low-power, self-monitored, ultra-accurate radar systems in industrial applications, such as, building automation, factory automation, drones, material handling, traffic monitoring, and surveillance.
The IWR1843AOP device is a self-contained, single-chip solution that simplifies the implementation of mmWave sensors in the band of 76 to 81 GHz. The IWR1843AOP includes a monolithic implementation of a 3TX, 4RX system with built-in PLL, and ADC converters. The IWR1843AOP also integrates a DSP subsystem, which contains a TI high-performance C674x DSP for the radar signal processing. The device includes an ARM R4F-based processor subsystem, which is responsible for front-end configuration, control, and calibration. Simple programming model changes can enable a wide variety of sensor implementation with the possibility of dynamic reconfiguration for implementing a multimode sensor. The Hardware Accelerator block (HWA) can perform radar processing and can help save MIPS on the DSP for higher-level algorithms. Additionally, the device is provided as a complete platform solution including TI reference designs, software drivers, sample configurations, API guides, training, and user documentation.
PART NUMBER | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
IWR1843ARBGALP | FCBGA (180) | 15 mm × 15 mm | Tray |
IWR1843ARBGALPR | FCBGA (180) | 15 mm × 15 mm | Tape and Reel |
IWR1843ARQGALP | FCBGA (180) | 15 mm × 15 mm | Tray |
IWR1843ARQGALPR | FCBGA (180) | 15 mm × 15 mm | Tape and Reel |
IWR1843ARBSALP | FCBGA (180) | 15 mm × 15 mm | Safety & Secure part tray |
IWR1843ARBSALPR | FCBGA (180) | 15 mm × 15 mm | Safety & Secure part tape & reel |