SWRS289 october 2021 IWR2243
PRODUCTION DATA
The IWR2243 supports seven differential LVDS IOs/Lanes to support debug where raw ADC data could be extracted. The lane configuration supported is four Data lanes (LVDS_TXP/M), one Bit Clock lane (LVDS_CLKP/M) one Frame clock lane (LVDS_FRCLKP/M). The LVDS interface supports the following data rates:
Note that the bit clock is in DDR format and hence the numbers of toggles in the clock is equivalent to data.