JUNCTION TEMPERATURE (Tj)(1)(2) |
OPERATING CONDITION |
NOMINAL CVDD VOLTAGE (V) |
POWER-ON HOURS [POH] (HOURS) |
125°C |
50% duty cycle |
1.2 |
12,000 |
105°C |
52,000 |
97°C |
100,000 |
(1) This information is provided solely for your convenience and does not extend or modify the warranty provided under TI's standard terms and conditions for TI semiconductor products.
(2) The specified POH are applicable with max Tx output power settings using the default firmware gain tables. The specified POH would not be applicable, if the Tx gain table is overwritten using an API.