SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
#GUID-8BF7260D-5CCE-4E23-83F3-FB0E5AE6243A/X5427 and #GUID-8BF7260D-5CCE-4E23-83F3-FB0E5AE6243A/X5427-2 summarize the power consumption at the power terminals.
PARAMETER(2) | SUPPLY NAME | DESCRIPTION | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|---|
Current consumption | VDDIN, VIN_SRAM, VNWA | Total current drawn by all nodes driven by 1.2V rail |
850 | mA | ||
VIN_13RF1, VIN_13RF2 | Total current drawn by all nodes driven by 1.3V (or 1V in LDO Bypass mode) rail when 3 transmitters are used (1) |
2500 | ||||
VIOIN_18, VIN_18CLK, VIOIN_18DIFF, VIN_18BB, VIN_18VCO | Total current drawn by all nodes driven by 1.8V rail |
850 | ||||
VIOIN | Total current drawn by all nodes driven by 3.3V rail(3) |
50 |
PARAMETER | CONDITION | DESCRIPTION | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|---|
Average power consumption in single chip mode. | 1.0-V internal LDO bypass mode | 1TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.41 | W | ||
2TX, 4RX | 1.52 | ||||||
3TX, 4RX | 1.65 | ||||||
Average power consumption in cascade mode for primary sensor. | 1.0-V internal LDO bypass mode | 3TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.71 | W | ||
Average power consumption in cascade mode for secondary sensor. | 1.0-V internal LDO bypass mode | 3TX, 4RX | The frame is set to 50% duty cycle. 4lane CSI interface is enabled at 600Mbps for ADC data transfer | 1.62 | W |