SWRS283A June 2022 – November 2022 IWR6243
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Device | Package Type |
Package Drawing | Pins | SPQ | Reel Diameter (mm) |
Reel Width W1 (mm) |
A0 (mm) |
B0 (mm) |
K0 (mm) |
P1 (mm) |
W (mm) |
Pin1 Quadrant |
---|---|---|---|---|---|---|---|---|---|---|---|---|
IWR6243ABGABLR | FCCSP | ABL | 161 | 1000 | 330.0 | 24.4 | 10.7 | 10.7 | 1.65 | 16.0 | 24.0 | Q1 |
Device | Package Type | Package Drawing | Pins | SPQ | Length (mm) | Width (mm) | Height (mm) |
---|---|---|---|---|---|---|---|
IWR6243ABGABLR | FCCSP | ABL | 161 | 1000 | 336.6 | 336.6 | 41.3 |