SWRS219E October 2018 – June 2021 IWR6443 , IWR6843
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The IWR6x43 device is an integrated single chip mmWave sensor based on FMCW radar technology capable of operation in the 60-GHz to 64-GHz band. It is built with TI’s low power 45-nm RFCMOS process and enables unprecedented levels of integration in an extremely small form factor. This device is an ideal solution for low power, self-monitored, ultra-accurate radar systems in the industrial space. Multiple variants are currently available including Functional Safety-Compliant devices and non-functional safety devices.
PART NUMBER(2) | PACKAGE(1) | BODY SIZE | TRAY / TAPE AND REEL |
---|---|---|---|
IWR6843AQGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843AQGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843AQSABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843AQSABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843ABGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843ABGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6843ABSABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6843ABSABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |
IWR6443AQGABL | FCBGA (161) | 10.4 mm × 10.4 mm | Tray |
IWR6443AQGABLR | FCBGA (161) | 10.4 mm × 10.4 mm | Tape and Reel |