SWRS313A July 2023 – June 2024 IWRL1432
PRODUCTION DATA
SIGNAL NAME | PIN TYPE | DESCRIPTION | BGA PIN |
---|---|---|---|
CLKM | A | XTAL CLKM pin | B1 |
CLKP | A | XTAL CLKP pin | D1 |
GPADC1 | A | GPADC input 1 | M6 |
GPADC2 | A | GPADC input 2 | L6 |
NRESET | A | NRESET input | L10 |
OSC_CLK_OUT | A | Oscillator Clock output | A7 |
RX1 | A | RX channel 1 | K1 |
RX2 | A | RX channel 2 | H1 |
RX3 | A | RX channel 3 | F1 |
TX1 | A | TX channel 1 | A3 |
TX2 | A | TX channel 2 | A5 |
VBGAP | A | BandGap reference pin | H5 |