SWRS298A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
SIGNAL NAME | DESCRIPTION | PIN TYPE | BGA PIN |
---|---|---|---|
GPIO_0 | General Purpose Input/Output | IO | B12 |
GPIO_1 | General Purpose Input/Output | IO | C11 |
GPIO_2 | General Purpose Input/Output | IO | H10 |
GPIO_3 | General Purpose Input/Output | IO | J11 |
GPIO_4 | General Purpose Input/Output | IO | K11 |
GPIO_5 | General Purpose Input/Output | IO | J10 |
GPIO_6 | General Purpose Input/Output | IO | L11 |
GPIO_7 | General Purpose Input/Output | IO | M10 |