SWRS298A December 2022 – March 2024 IWRL6432
PRODUCTION DATA
The IWRL6432 mmWave Sensor device is an integrated single chip mmWave sensor based on FMCW radar technology. The device is capable of operation in the 57GHz to 63.9GHz band and is partitioned into mainly four power domains:
IWRL6432 is specifically designed to have separate control for each of the above-mentioned power domains to control the states (power ON or OFF) based on use case requirements. The device also features the capability to exercise various low-power states like sleep and deep sleep, where low-power sleep mode is achieved by clock gating and by turning off the internal IP blocks of the device. The device also provides the option of keeping some contents of the device, like Application image or RF profile retained in such scenarios.
Additionally, the device is built with TI’s low power 45nm RF CMOS process and enables unprecedented levels of integration in an extremely small form factor. IWRL6432 is designed for low power, self-monitored, ultra-accurate radar systems in the industrial (and personal electronics) space for applications such as building/factory automation, commercial/residential security, personal electronics, presence/motion detection, and gesture detection/recognition for human machine interfaces
PRODUCTION PART NUMBER(1) | PACKAGE | BODY SIZE(2) | TRAY / TAPE AND REEL |
DESCRIPTION |
---|---|---|---|---|
IWRL6432BDQGAMF | AMF (FCCSP, 102) | 6.45mm x 6.45mm | Tray | Production; |
IWRL6432BDQGAMFR | AMF (FCCSP, 102) | 6.45mm x 6.45mm | Tape & Reel | Production; |
IWRL6432BDBAAMF | AMF (FCCSP, 102) | 6.45mm x 6.45mm | Tray | Production; Functional safety compliance targeted, Authenticated boot capable |
IWRL6432BDBAAMFR | AMF (FCCSP, 102) | 6.45mm x 6.45mm | Tape & Reel | Production; Functional safety compliance targeted, Authenticated boot capable |