SWRS323 November 2023 – April 2024 IWRL6432AOP
ADVANCE INFORMATION
Table 7-10 lists the supported power states.
Power State | Details |
---|---|
Active | Active Power State is when RF/chirping activity is ongoing |
Processing | Processing Power State is when data is being processed RF turned off(3) |
Idle | Idle Power State is during inter-frame/inter-burst/inter-chirp idle time |
Deep Sleep | Lowest possible power state of the device where the contents of the device can be retained (Application Image, Chirp Profile etc) and device need not boot from scratch again. Device can enter this state after the frame processing is complete in order to save power significantly. Deep sleep exit can be through a number of external wakeup sources and internal timing maintenance. |