SWRS323 November 2023 – April 2024 IWRL6432AOP
ADVANCE INFORMATION
PARAMETERS(1)(2) | MIN | MAX | UNIT | |
---|---|---|---|---|
VDD | 1.2Vdigital power supply | –0.5 | 1.4 | V |
VIOIN | I/O supply (3.3Vor 1.8 V): All CMOS I/Os operate on the same VIOIN voltage level |
–0.5 | 3.8 | V |
VIOIN_18 | 1.8Vsupply for CMOS IO | –0.5 | 2 | V |
VIN_18CLK | 1.8Vsupply for clock module | –0.5 | 2 | V |
VIN_18BB | 1.8V Analog baseband power supply | –0.5 | 2 | V |
VIN_18VCO supply | 1.8V RF VCO supply | –0.5 | 2 | V |
VPP | Voltage supply for fuse chain | -0.5 | 2 | V |
Input and output voltage range | Dual-voltage LVCMOS inputs, 3.3Vor 1.8V(Steady State) | –0.3V | VIOIN + 0.3 | V |
Dual-voltage LVCMOS inputs, operated at 3.3 V/1.8V(Transient Overshoot/Undershoot) or external oscillator input | VIOIN + 20% up to 20% of signal period |
|||
CLKP, CLKM | Input ports for reference crystal | –0.5 | 2 | V |
Clamp current | Input or Output Voltages 0.3Vabove or below their respective power rails. Limit clamp current that flows through the internal diode protection cells of the I/O. | –20 | 20 | mA |
TJ | Operating junction temperature range | –40 |
105 |
°C |
TSTG | Storage temperature range after soldered onto PC board | –55 | 150 | °C |