SWRS323 November 2023 – April 2024 IWRL6432AOP
ADVANCE INFORMATION
IWRL6432AOP devices will have a total memory of 1MB. The L3 memory has two memory banks and can be associated with radar cube memory or with the Cortex-M4F RAM.
Config 1 | Config 2 | Config 3 | ||
---|---|---|---|---|
Radar data memory* (L3) | Includes data cube, detection matrix, heatmap | 256KB | 384kB | 512KB |
Application (M4F program + data) | Includes drivers, mmWavelink, BIOS | 768KB | 640KB | 512KB |
Total memory | 1024KB | 1024KB | 1024KB |
The entire RAM is retainable. Additionally, each memory cluster can be independently turned off (if needed). The clusters are defined as below
RAM_1 | RAM_2 | RAM_3 | Shared | HWA | |||
---|---|---|---|---|---|---|---|
256KB | 128KB | 128KB | 256KB | 256KB | |||
BANK #1(1) | BANK #2 | BANK #3 | |||||
Cluster #1 | Cluster #3 | Cluster #4 | Cluster #2 | Cluster #5 | Cluster #6 | ||
64kB | 64KB | 128KB | 16KB | 112KB | 128KB | 256KB | 256KB |