SWRS323 November 2023 – April 2024 IWRL6432AOP
ADVANCE INFORMATION
PARAMETER | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|
Receiver | Effective isotropic noise figure (EINF) (1) | 57 to 63.9GHz |
Tx Back off = 0dB |
16.2 | dB | ||
Tx Back off = 6dB |
11.8 | ||||||
1-dB compression point (Out Of Band)(2) | –9 | dBm | |||||
IF bandwidth(3) | 5 | MHz | |||||
ADC sampling rate (real) | 12.5 | Msps | |||||
ADC resolution | 12 | Bits | |||||
Transmitter |
Single transmitter output power EIRP |
15 | dBm | ||||
Power backoff range | 26 | dB | |||||
Clock subsystem | Frequency range | 57 | 63.9 | GHz | |||
Ramp rate |
400 |
MHz/µs | |||||
Phase noise at 1MHz offset | 57 to 63.9GHz | –89 | dBc/Hz |
Available HPF Corner Frequencies (kHz) |
175, 350, 700, 1400 |