The LDC1001-Q1 device is a 4.75-V to 5.25-V automotive-qualified inductance-to-digital converter designed for parallel resistance (Rp) and inductance (L) measurements. Inductive sensing technology enables precise measurement of linear or angular position of metal targets in automotive and industrial applications.
Inductive sensing is a contactless, short-range sensing technology that can enable high-resolution sensing of conductive targets in the presence of dust, dirt, oil, and moisture, which can be used by applications in harsh environments.
The LDC1001-Q1 system consists of an inductive sensor, typically a PCB coil, and a conductive target.
The LDC1001-Q1 is available in a 16-pin TSSOP package and offers several modes of operation. A serial peripheral interface (SPI) simplifies connection to an MCU.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LDC1001-Q1 | TSSOP (16) | 5.00 mm × 4.40 mm |
DATE | VERSION | NOTES |
---|---|---|
November 2019 | * | Initial release. |