SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | CLK_SEL | CLK_PD | |||||
R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-2 | Reserved | — | — |
Reserved to 0 |
1 | CLK_SEL | R/W | 0x01 |
1: Do not use 0: External time-base clock used for frequency counter (TBCLK). |
0 | CLK_PD | R/W | 0x01 |
1: Disable external time base clock (for lower power consumption in standby mode) 0: Enable External time base clock. |