SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Threshold High[7:0] | Threshold High[6] | Threshold High[5] | Threshold High[4] | Threshold High[3] | Threshold High[2] | Threshold High[1] | Threshold High[0] |
R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:0 | Threshold High LSB
Threshold High[7:0] |
R/W | 0xFF |
Least Significant byte (LSB) of the threshold high register. This register is a buffer. A read reflects the current value of the threshold high[7:0] register. See the Comparator Threshold High MSB (offset = 0x07) [reset = 0xFF] section for details on updating the threshold high register. |