SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
For this design example, use the design parameters listed in Table 20 as the input parameters.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Minimum sensing distance | 1 mm |
Maximum sensing distance | 8 mm |
Output data rate | 78 KSPS (Max data rate with LDC10xx series) |
Number of PCB layers for sensor | 2 layers |