SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
POWER | |||||||
VDD | Analog supply voltage | 4.75 | 5 | 5.25 | V | ||
VIO | IO supply voltage | VIO ≤ VDD | 1.8 | 3.3 | 5.25 | V | |
IDD | Supply current | Does not include the LC tank current | 1.7 | 2.3 | mA | ||
IIO | IO supply current | Static current | 14 | µA | |||
IDD(LP) | Low-power mode supply current | Without LC tank | 250 | µA | |||
t(start) | Start-up time | From POR to ready-to-convert. | 2 | ms | |||
LDC | |||||||
fsensor_min | Minimum sensor frequency | 5 | kHz | ||||
fsensor_max | Maximum sensor frequency | 5 | MHz | ||||
Asensor_min | Minimum sensor amplitude | 1 | VPP | ||||
Asensor_max | Maximum sensor amplitude | 4 | VPP | ||||
trec | Recovery time | Oscillation start-up time after RP under-range condition | 10 | 1 / fsensor | |||
ZRP_min | Minimum sensor RP range | 798 | Ω | ||||
RRP_max | Maximum sensor RP range | 3.93 | MΩ | ||||
RRP_res | RP measurement resolution | 16 | Bits | ||||
tres(min) | Minimum response time | Minimum programmable settling time of digital filter | 192 × 1 / fsensor | s | |||
tres(max) | Maximum response time | Maximum programmable settling time of digital filter | 6144 × 1 / fsensor | s | |||
EXTERNAL CLOCK FOR FREQUENCY COUNTER | |||||||
External clock frequency | 8 | MHz | |||||
External clock input high voltage | VIO | V | |||||
DIGITAL I/O CHARACTERISTICS | |||||||
VIH | Logic 1 input voltage | 0.8 × VIO | V | ||||
VIL | Logic 0 input voltage | 0.2 × VIO | V | ||||
VOH | Logic 1 output voltage | I(SOURCE) = 400 µA | VIO– 0.3 | V | |||
VOL | Logic 0 output voltage | I(SINK) = 400 µA | 0.3 | V | |||
IlkgIO | Digital IO leakage current | –500 | 500 | nA |