SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Reserved | Amplitude | Response Time | |||||
— | R/W | R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-5 | Reserved | — | — |
Reserved to 0 |
4-3 | Amplitude | R/W | 0x1B |
Sets the oscillation amplitude
00: 1 V 01: 2 V 10: 4 V 11: Reserved |
2-0 | Response Time | R/W | 0x1B |
Sets the response time
000: Reserved 001: Reserved 010: 192 011: 384 100: 768 101: 1536 110: 3072 111: 6144 |