SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
REGISTER NAME | ADDRESS | TYPE(2) | DEFAULT | BIT 7 | BIT 6 | BIT 5 | BIT 4 | BIT 3 | BIT 2 | BIT 1 | BIT 0 |
---|---|---|---|---|---|---|---|---|---|---|---|
Device ID | 0x00 | R | 0x80 | Device ID | |||||||
Rp_MAX | 0x01 | R/W | 0x0E | Rp Maximum | |||||||
Rp_MIN | 0x02 | R/W | 0x14 | Rp Minimum | |||||||
Sensor Frequency | 0x03 | R/W | 0x45 | Min Resonating Frequency | |||||||
LDC Configuration | 0x04 | R/W | 0x1B | Reserved (000) | Amplitude | Response Time | |||||
Clock Configuration | 0x05 | R/W | 0x01 | Reserved (000000) | CLK_SEL | CLK_PD | |||||
Comparator Threshold High LSB | 0x06 | R/W | 0xFF | Threshold High LSB | |||||||
Comparator Threshold High MSB | 0x07 | R/W | 0xFF | Threshold High MSB | |||||||
Comparator Threshold Low LSB | 0x08 | R/W | 0x00 | Threshold Low LSB | |||||||
Comparator Threshold Low MSB | 0x09 | R/W | 0x00 | Threshold Low MSB | |||||||
INTB Pin Configuration | 0x0A | R/W | 0x00 | Reserved (00000) | INTB_MODE | ||||||
Power Configuration | 0x0B | R/W | 0x00 | Reserved (0000000) | PWR_MODE | ||||||
Status | 0x20 | R | OSC Dead | DRDYB | Wake-up | Comparator | Don't Care | ||||
Proximity Data LSB | 0x21 | R | Proximity Data[7-0] | ||||||||
Proximity Data MSB | 0x22 | R | Proximity Data[15-8] | ||||||||
Frequency Counter Data LSB | 0x23 | R | ODR LSB | ||||||||
Frequency Counter Data Mid-Byte | 0x24 | R | ODR Mid Byte | ||||||||
Frequency Counter Data MSB | 0x25 | R | ODR MSB |