SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
Rp Minimum | |||||||
R/W |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | Rp Minimum | R/W | 0x014 |
Minimum RP that the LDC1001-Q1 device must measure. Configures the input dynamic range of the LDC1001-Q1 device. Register setting for Rp_MIN (kΩ):
0x20 = 3926.991 0x21 = 3141.593 0x22 = 2243.995 0x23 = 1745.329 0x24 = 1308.997 0x25 = 981.748 0x26 = 747.998 0x27 = 581.776 0x28 = 436.332 0x29 = 349.066 0x2A = 249.333 0x2B = 193.926 0x2C = 145.444 0x2D = 109.083 0x2E = 83.111 0x2F = 64.642 0x30 = 48.481 0x31 = 38.785 0x32 = 27.704 0x33 = 21.547 0x34 = 16.16 0x35 = 12.12 0x36 = 9.235 0x37 = 7.182 0x38 = 5.387 0x39 = 4.309 0x3A = 3.078 0x3B = 2.394 0x3C = 1.796 0x3D = 1.347 0x3E = 1.026 0x3F = 0.798 |