SNVSBF4 November 2019 LDC1001-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
OSC status | Data Ready | Wake-up | Comparator | Don't Care | |||
R | R | R | R | R |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | OSC status | R | NA |
1: Indicates that the oscillator is overloaded and has stopped 0: Oscillator is working |
6 | Data Ready | R | NA |
0: Data is ready to be read 1: No new data is available |
5 | Wake-up | R | NA |
0: Wake-up triggered. Proximity data is more than the threshold high value. 1: Wake-up is disabled |
4 | Comparator | R | NA |
0: Proximity data is more than the threshold high value 1: Proximity data is less than the threshold low value |
3:0 | Don't Care | R | NA |