SNOSCZ0A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FIN_DIVIDER3 | RESERVED | FREF_DIVIDER3 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREF_DIVIDER3 | |||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | FIN_DIVIDER3 | R/W | 0000 | Channel 3 Input Divider
Sets the divider for Channel 3 input. Must be set to ≥2 if the Sensor frequency is ≥ 8.75MHz. b0000: Reserved. Do not use. FIN_DIVIDER3 ≥ b0001: ƒIN3 = ƒSENSOR3÷FIN_DIVIDER3 |
11:10 | RESERVED | R/W | 00 | Reserved. Set to b00. |
9:0 | FREF_DIVIDER3 | R/W | 0x000 | Channel 3 Reference Divider
Sets the divider for Channel 3 reference. Use this to scale the maximum conversion frequency. 0x000: reserved FREF_DIVIDER3 ≥ 0x001: ƒREF3 = ƒCLK÷FREF_DIVIDER3 |