SNOSCZ0A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
UR_ERR2OUT | OR_ERR2OUT | WD_ ERR2OUT | AH_ERR2OUT | AL_ERR2OUT | RESERVED | ||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
UR_ERR2INT | OR_ERR2INT | WD_ERR2INT | AH_ERR2INT | AL_ERR2INT | ZC_ERR2INT | Reserved | DRDY_2INT |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15 | UR_ERR2OUT | R/W | 0 | Under-range Error to Output Register
b0: Do not report Under-range errors in the DATAx registers. b1: Report Under-range errors in the DATAx.ERR_URx register field corresponding to the channel that generated the error. |
14 | OR_ERR2OUT | R/W | 0 | Over-range Error to Output Register
b0: Do not report Over-range errors in the DATAx registers. b1: Report Over-range errors in the DATAx.ERR_ORx register field corresponding to the channel that generated the error. |
13 | WD_ ERR2OUT | R/W | 0 | Watchdog Timeout Error to Output Register
b0: Do not report Watchdog Timeout errors in the DATAx registers. b1: Report Watchdog Timeout errors in the DATAx.ERR_WDx register field corresponding to the channel that generated the error. |
12 | AH_ERR2OUT | R/W | 0 | Amplitude High Error to Output Register
b0:Do not report Amplitude High errors in the DATAx registers. b1: Report Amplitude High errors in the DATAx.ERR_AEx register field corresponding to the channel that generated the error. |
11 | AL_ERR2OUT | R/W | 0 | Amplitude Low Error to Output Register
b0: Do not report Amplitude High errors in the DATAx registers. b1: Report Amplitude High errors in the DATAx.ERR_AEx register field corresponding to the channel that generated the error. |
10:8 | Reserved | R/W | 00 | Reserved. Set to b00. |
7 | UR_ERR2INT | R/W | 0 | Under-range Error to INTB
b0: Do not report Under-range errors by asserting INTB pin and STATUS register. b1: Report Under-range errors by asserting INTB pin and updating STATUS.ERR_UR register field. |
6 | OR_ERR2INT | R/W | 0 | Over-range Error to INTB
b0: Do not report Over-range errors by asserting INTB pin and STATUS register. b1: Report Over-range errors by asserting INTB pin and updating STATUS.ERR_OR register field. |
5 | WD_ERR2INT | R/W | 0 | Watchdog Timeout Error to INTB
b0: Do not report Watchdog errors by asserting INTB pin and STATUS register. b1: Report Watchdog Timeout errors by asserting INTB pin and updating STATUS.ERR_WD register field. |
4 | AH_ERR2INT | R/W | 0 | Amplitude High Error to INTB
b0: Do not report Amplitude High errors by asserting INTB pin and STATUS register. b1: Report Amplitude High errors by asserting INTB pin and updating STATUS.ERR_AHE register field. |
3 | AL_ERR2INT | R/W | 0 | Amplitude Low Error to INTB
b0: Do not report Amplitude Low errors by asserting INTB pin and STATUS register. b1: Report Amplitude Low errors by asserting INTB pin and updating STATUS.ERR_ALE register field. |
2 | ZC_ERR2INT | R/W | 0 | Zero Count Error to INTB
b0: Do not report Zero Count errors by asserting INTB pin and STATUS register. b1: Report Zero Count errors by asserting INTB pin and updating STATUS. ERR_ZC register field. |
1 | Reserved | R/W | 0 | Reserved. Set to b0. |
0 | DRDY_2INT | R/W | 0 | Data Ready Flag to INTB
b0: Do not report Data Ready Flag by asserting INTB pin and STATUS register. b1: Report Data Ready Flag by asserting INTB pin and updating STATUS. DRDY register field. |