SNOSCZ0A December 2014 – March 2018 LDC1312 , LDC1314
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
SCL | 1 | I | I2C Clock input. Open drain output; requires resistive pullup to logic high level. |
SDA | 2 | I/O | I2C Data input/output. Open drain output; requires resistive pullup to logic high level. |
CLKIN | 3 | I | External Reference Clock input. Tie this pin to GND if internal oscillator is used. |
ADDR | 4 | I | I2C Address selection pin: when ADDR=L, I2C address = 0x2A, when ADDR=H, I2C address = 0x2B. This input must not be allowed to float. |
INTB | 5 | O | Configurable Interrupt output pin. Push-pull output; does not require pullup. |
SD | 6 | I | Shutdown input: set SD = L for normal operation, set SD=H for inactive mode. This input must not be allowed to float. |
VDD | 7 | P | Power Supply |
GND | 8 | G | Ground |
IN0A | 9 | A | External LC sensor 0 connection |
IN0B | 10 | A | External LC sensor 0 connection |
IN1A | 11 | A | External LC sensor 1 connection |
IN1B | 12 | A | External LC sensor 1 connection |
IN2A | 13 | A | External LC sensor 2 connection (LDC1314 only) |
IN2B | 14 | A | External LC sensor 2 connection (LDC1314 only) |
IN3A | 15 | A | External LC sensor 3 connection (LDC1314 only) |
IN3B | 16 | A | External LC sensor 3 connection (LDC1314 only) |
DAP(2) | DAP | N/A | Connect to Ground |