SNOSCZ8 April 2016 LDC1612-Q1 , LDC1614-Q1
PRODUCTION DATA.
The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LDC1612-Q1 | WSON (12) | 4.00 mm × 4.00 mm |
LDC1614-Q1 | WQFN (16) | 4.00 mm × 4.00 mm |