SNOSCY9A December 2014 – March 2018 LDC1612 , LDC1614
PRODUCTION DATA.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
FIN_DIVIDER0 | RESERVED | FREF_DIVIDER0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
FREF_DIVIDER0 | |||||||
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:12 | FIN_DIVIDER0 | R/W | 0000 | Channel 0 Input Divider
Sets the divider for Channel 0 input. Must be set to ≥2 if the Sensor frequency is ≥ 8.75MHz b0000: Reserved. Do not use. FIN_DIVIDER0 ≥ b0001: ƒin0 = ƒSENSOR0/FIN_DIVIDER0 |
11:10 | RESERVED | R/W | 00 | Reserved. Set to b00. |
9:0 | FREF_DIVIDER0 | R/W | 0x000 | Channel 0 Reference Divider
Sets the divider for Channel 0 reference. Use this to scale the maximum conversion frequency. 0x000: Reserved. Do not use. FREF_DIVIDER0 ≥ 0x001: ƒREF0 = ƒCLK/FREF_DIVIDER0 |