SNOSDD0 December 2021 LDC3114
PRODUCTION DATA
The LDC3114 features an I2C Interface that can be used to program the internal registers and read channel data. Before reading the OUT (Address 0x01) or channel DATAn (n = 0, 1, 2 or 3, Addresses 0x02 through 0x09) registers for button press data or raw channel data, RAW_DATAn_x (n = 0, 1, 2, or 3, for each channel, x= 1, 2, or 3 splitting 24-bit data over 3 8-bit register fields), the user should always read Register STATUS (Address 0x00) first to lock the data. The LDC3114 supports burst mode with auto-incrementing register addresses. The LDC3114 has a fixed I2C address of 0x2A.
For the write sequence, there is a special handshake process that has to take place to ensure data integrity. The sequence of register writes is:
After CONFIG_MODE is de-asserted, the new scan cycle will start in less than 1 ms. Figure 7-3 shows the waveform of the above process.