SNOSDD0 December 2021 LDC3114
PRODUCTION DATA
The anti-twist algorithm reduces the likelihood of false detection when the case is twisted, which could cause unintended mechanical activation of the buttons, or an opposite reaction in two adjacent buttons. When this algorithm is enabled, detection of button presses is suppressed if any button’s output data is negative by a configurable threshold. The anti-twist algorithm can be enabled by configuring Register TWIST (Address 0x19).