SNOSDI7 December 2023 LDC5071-Q1
PRODUCTION DATA
The primary input configuration of this device is to input a 5-V supply on the VCC pin.
SCHEMATIC COMPONENT | PARAMETRIC TABLE REFERENCE |
---|---|
C1, C2 | CLC1,CLC2 |
C3, C4, C5, C6 | COUT |
C7 | CEXT_VREG |
C8 | CEXT_VCC |
R1, R2 | Sets VAGC_EN. The minimum value for R2 is 1.5 KΩ. |
RINFLT | Optional. For increasing robustness to electromagnetic susceptibility Suggested value is 120 Ω. Should be adapted to the application |
CINFLT | Optional. For increasing robustness to electromagnetic susceptibility Suggested value is 220 pF. Should be adapted to the application |
L1, L2, L3, L4 | Optional. For increasing robustness to electromagnetic susceptibility |
RPD, RPU | RPD_OUT, RPU_OUT ; Typically 10 KΩ Any combination of RPD_OUT, RPU_OUT can be used. |