SNOSDI7 December   2023 LDC5071-Q1

PRODUCTION DATA  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Diagnostics
    7. 5.7 Switching Characteristics
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Supply Voltage
      2. 6.3.2 Excitation Signal
      3. 6.3.3 Signal Processing Block
        1. 6.3.3.1 Demodulation
        2. 6.3.3.2 Fixed Gain Control
        3. 6.3.3.3 Automatic Gain Control
      4. 6.3.4 Output Stage
      5. 6.3.5 Diagnostics
        1. 6.3.5.1 Undervoltage Diagnostics
        2. 6.3.5.2 Initialization Diagnostics
        3. 6.3.5.3 Normal State Diagnostics
        4. 6.3.5.4 Fault State Diagnostics
    4. 6.4 Device Functional Modes
      1. 6.4.1 IDLE State
      2. 6.4.2 DIAGNOSTICS State
      3. 6.4.3 NORMAL State
      4. 6.4.4 FAULT State
      5. 6.4.5 DISABLED State
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 5-V Supply Mode
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
          1. 7.2.1.2.1 VREG and VCC
          2. 7.2.1.2.2 Output Capacitors
          3. 7.2.1.2.3 Automatic Gain Control (AGC) Mode
        3. 7.2.1.3 Application Curve
      2. 7.2.2 3.3-V Supply Mode
        1. 7.2.2.1 Design Requirements
        2. 7.2.2.2 Detailed Design Procedure
          1. 7.2.2.2.1 VREG and VCC
          2. 7.2.2.2.2 Output Capacitors
          3. 7.2.2.2.3 Fixed Gain Mode
      3. 7.2.3 Redundancy Mode
      4. 7.2.4 Single-Ended Mode
      5. 7.2.5 External Diagnostics Required for Loss of VCC or GND
    3. 7.3 Power Supply Recommendations
      1. 7.3.1 Mode 1: VCC = 5 V, VREG = 3.3 V
      2. 7.3.2 Mode 2: VCC = VREG = 3.3 V
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Receiving Notification of Documentation Updates
    2. 8.2 Support Resources
    3. 8.3 Trademarks
    4. 8.4 Electrostatic Discharge Caution
    5. 8.5 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

LDC5071-Q1 is a high-speed and accurate inductive sensor used for measuring absolute linear and rotary position in automotive and industrial applications. The device is designed to interface to three inductive sensing coils that are typically on the printed circuit board. One of the coils is connected to the exciter circuit of the LDC5071-Q1 and acts as a transmitter, and the other two secondary coils are used as receivers. The transmitter coil induces a voltage in the secondary coils, which is a function of the conductive target above the sensor coils. The demodulated signals which are produced during LDC5071-Q1 operation are then provided through the differential signal path with sine and cosine outputs.

The LDC5071-Q1 has multiple supply options, 5-V or 3.3-V, to suit different design options and can be connected to a microcontroller to calculate the rotary angle. The manual and automatic gain control (AGC) of the LDC5071-Q1 can be used to control and maximize the dynamic range of the outputs.

The device offers robust protection features to support and monitor signals and overall device operation for a seamless systems protection. The LDC5071-Q1 supports overvoltage, reverse battery and current protection on short to high voltage on output pins. In addition, the device provides immunity against motor noise and can filter out-of-band low- and high-frequency noise.

Package Information
PART NUMBERPACKAGE(1)PACKAGE SIZE(2)
LDC5071-Q1PW (TSSOP, 16)5.00 mm × 4.40 mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
GUID-20210415-CA0I-J1TC-ZZ8L-2WNVJPC6TCGL-low.svg LDC5071-Q1 Typical Application Diagram