SNOSDI7 December 2023 LDC5071-Q1
PRODUCTION DATA
The LDC5071-Q1 continuously monitors the VREG and DVDD voltage while in DIAGNOSTICS, NORMAL, FAULT, and DISABLED states. If the VREG or DVDD drops below the specified limits (see Electrical Characteristics), the LC oscillator is turned off, the AFE is disabled, and the output pins are tri-stated if neither were done so yet. Upon voltage recovery, the device transitions to the IDLE state and initiates a regular power-on reset (POR).