SNOSDI7 December 2023 LDC5071-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VCC_50 | VCC input voltage (5V input mode) | 4.5 | 5 | 5.6 | V |
VCC_33 | VCC and VREG input voltage (3.3V input mode) | 3.15 | 3.3 | 3.6 | |
IQ | During start-up and in operation (excluding LC oscillator load and OUTxx load) | 22 | mA |