SNOSDI7 December 2023 LDC5071-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
IPD_INxN_BIST | Pull down current to GND during start-up on INxN pins for sensor BIST | 150 | 200 | 270 | μA | |
IPU_INxP_BIST | Pull up current from VREG during start-up on INxP pins for sensor BIST | 150 | 200 | 270 | ||
VTH_FALL_INxP_BIST | Falling threshold of window comparator for sensor BIST on INxP pins | 22.7 | 25 | 30 | %VREG | |
VTH_FALL_INxN_BIST | Falling threshold of window comparator for sensor BIST on INxN pins | 70 | 75 | 77.3 | ||
IPU_AGC_EN_BIST | Pull up current from VREG during start-up BIST on AGC_EN pin to check short to ground | 200 | 250 | 350 | μA | |
CLOSS_VREG | VREG external capacitor loss check. Capacitor values below this will trigger a fault. | 5V VCC mode only | 1 | nF | ||
VOVUTH_VREG(1) | VREG overvoltage upper threshold | 4.2 | V | |||
VOVLTH_VREG | VREG overvoltage lower threshold | 3.6 | ||||
VPOR_VREG_uth | VREG power-on upper threshold | 3.15 | V | |||
VPOR_VREG_lth | VREG power-on lower threshold | 2.91 | ||||
IPU_LCx_BIST | Pull up current from VREG during start-up on LCOUT and LCIN pins for sensor BIST | 1.7 | 2.6 | 4.0 | mA | |
IPD_LCx_BIST | Pull down current to GND during start-up on LCOUT and LCIN pins for sensor BIST | 1.7 | 2.6 | 4.0 | ||
VALAGC_INP_OOR_L | AGC quantized step out of 256 (min to max gain) in auto gain mode to signal FAULT when input signal is very low amplitude | 251 | AGC code | |||
VALAGC_INP_OOR_H | AGC quantized step out of 256 (min to max gain) in auto gain mode to signal FAULT when input signal is very high amplitude | 4 | ||||
VUV_DVDD | Internal Digital Supply undervoltage check. | 1.2 | 1.3 | V | ||
VTOGGLE_AGC_EN | Checks if the comparator on AGC_EN toggles after AGC_EN status determination | 50 | 200 | mV |