SNOSD57 June 2017 LF298-MIL
PRODUCTION DATA.
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC | TO-99 | ||
V+ | 12 | 1 | P | Positive supply |
OFFSET ADJUST | 14 | 2 | A | DC offset compensation pin |
INPUT | 1 | 3 | A | Analog Input |
V– | 3 | 4 | P | Negative supply |
OUTPUT | 7 | 5 | O | Output |
Ch | 8 | 6 | A | Hold capacitor |
LOGIC REFERENCE | 10 | 7 | I | Reference for LOGIC input |
LOGIC | 11 | 8 | I | Logic input for Sample and Hold modes |
NC | 2, 4, 5, 6, 9, 13 | — | NA | No connect |