SLOS013C March 1987 – March 2016 LF347 , LF347B
PRODUCTION DATA.
Refer to the PDF data sheet for device specific package drawings
CAUTION
Supply voltages larger than 36 V for a single-supply or outside the range of ±18 V for a dual-supply can permanently damage the device (see Absolute Maximum Ratings).
Place the 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, see Layout Example.