The LFx98x devices are monolithic sample-and-hold circuits that use BI-FET technology to obtain ultrahigh DC accuracy with fast acquisition of signal and low droop rate. Operating as a unity-gain follower, DC gain accuracy is 0.002% typical and acquisition time is as low as 6 µs to 0.01%. A bipolar input stage is used to achieve low offset voltage and wide bandwidth. Input offset adjust is accomplished with a single pin and does not degrade input offset drift. The wide bandwidth allows the LFx98x to be included inside the feedback loop of 1-MHz operational amplifiers without having stability problems. Input impedance of 1010 Ω allows high-source impedances to be used without degrading accuracy.
P-channel junction FETs are combined with bipolar devices in the output amplifier to give droop rates as low as 5 mV/min with a 1-µF hold capacitor. The JFETs have much lower noise than MOS devices used in previous designs and do not exhibit high temperature instabilities. The overall design ensures no feedthrough from input to output in the hold mode, even for input signals equal to the supply voltages.
Logic inputs on the LFx98x are fully differential with low input current, allowing for direct connection to TTL, PMOS, and CMOS. Differential threshold is
1.4 V. The LFx98x will operate from ±5-V to ±18-V supplies.
An A version is available with tightened electrical specifications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LF298, LF398-N | SOIC (14) | 8.65 mm × 3.91 mm |
LFx98x | TO-99 (8) | 9.08 mm × 9.08 mm |
LF398-N | PDIP (8) | 9.81 mm × 6.35 mm |
Changes from B Revision (October 2015) to C Revision
Changes from A Revision (July 2000) to B Revision
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | LF298, LF398-N | LFx98x | LF398-N | ||
SOIC-14 | TO-99 | PDIP-8 | |||
V+ | 12 | 1 | 1 | P | Positive supply |
OFFSET ADJUST | 14 | 2 | 2 | A | DC offset compensation pin |
INPUT | 1 | 3 | 3 | A | Analog Input |
V– | 3 | 4 | 4 | P | Negative supply |
OUTPUT | 7 | 5 | 5 | O | Output |
Ch | 8 | 6 | 6 | A | Hold capacitor |
LOGIC REFERENCE | 10 | 7 | 7 | I | Reference for LOGIC input |
LOGIC | 11 | 8 | 8 | I | Logic input for Sample and Hold modes |
NC | 2, 4, 5, 6, 9, 13 | — | — | NA | No connect |