SNOSBI3C July 2000 – October 2018 LF198-N , LF298 , LF398-N
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Input offset voltage(1) | TJ = 25°C | 1 | 1 | mV | |
Full temperature range | 2 | mV | |||
Input bias current(1) | TJ = 25°C | 5 | 25 | nA | |
Full temperature range | 75 | nA | |||
Input impedance | TJ = 25°C | 10 | GΩ | ||
Gain error | TJ = 25°C, RL = 10 k | 0.002% | 0.005% | ||
Full temperature range | 0.01% | ||||
Feedthrough attenuation ratio at 1 kHz | TJ = 25°C, Ch = 0.01 µF | 86 | 96 | dB | |
Output impedance | TJ = 25°C, “HOLD” mode | 0.5 | 1 | Ω | |
Full temperature range | 4 | Ω | |||
HOLD step(2) | TJ = 25°C, Ch = 0.01 µF, VOUT = 0 | 0.5 | 1 | mV | |
Supply current(1) | TJ ≥ 25°C | 4.5 | 5.5 | mA | |
Logic and logic reference input current | TJ = 25°C | 2 | 10 | µA | |
Leakage current into hold capacitor(1) | TJ = 25°C, hold mode(3) | 30 | 100 | pA | |
Acquisition time to 0.1% | ΔVOUT = 10 V, Ch = 1000 pF | 4 | 6 | µs | |
CH = 0.01 µF | 20 | 25 | µs | ||
Hold capacitor charging current | VIN – VOUT = 2 V | 5 | mA | ||
Supply voltage rejection ratio | VOUT = 0 | 90 | 110 | dB | |
Differential logic threshold | TJ = 25°C | 0.8 | 1.4 | 2.4 | V |