SNVS999 May 2014 LM10507
PRODUCTION DATA.
Pin | I/O | Description | |
---|---|---|---|
Name | No. | ||
VIN_B1 | A/B5 | I | Buck Switcher Regulator 1 - Power supply voltage input for power stage PFET, if buck 1 is not used, tie to ground to reduce leakage. |
SW_B1 | A/B6 | O | Buck Switcher Regulator 1 - Power Switching node, connect to inductor |
FB_B1 | A/B4 | I | Buck Switcher Regulator 1 - Voltage output feedback for Buck Regulator 1 |
GND_B1 | A/B7 | G | Buck Switcher Regulator 1 - Power ground for Buck Regulator |
VIN_B2 | G3 | I | Buck Switcher Regulator 2 - Power supply voltage input for power stage PFET, if buck 2 is not used, tie to ground to reduce leakage. |
SW_B2 | F/G2 | O | Buck Switcher Regulator 2 - Power Switching node, connect to inductor |
FB_B2 | F3 | I | Buck Switcher Regulator 2 - Voltage output feedback for Buck Regulator 2 |
GND_B2 | G1 | G | Buck Switcher Regulator 2 - Power ground for Buck Regulator |
VIN_B3 | G5 | I | Buck Switcher Regulator 3 - Power supply voltage input for power stage PFET |
SW_B3 | F/G6 | O | Buck Switcher Regulator 3 - Power Switching node, connect to inductor |
FB_B3 | F5 | I | Buck Switcher Regulator 3 - Voltage output feedback for Buck Regulator 3 |
GND_B3 | G7 | G | Buck Switcher Regulator 3 - Power ground for Buck Regulator |
VIN | A3 | I | Power supply Input Voltage, must be present for device to work |
LDO | A2 | O | LDO Regulator - LDO regulator output voltage |
SPI_CS | F1 | I | SPI Interface – chip select |
SPI_DI | D1 | I | SPI Interface – serial data input |
SPI_DO | E1 | O | SPI Interface – serial data output |
SPI_CLK | C1 | I | SPI Interface – serial clock input |
ENABLE | G4 | I | Digital Input Control Signal to Enable/Disable PMIC. Signal Level is related to VIN_IO. This is an active High pin with an internal pull-down resistor. |
GND | F4 | I | Digital Input Control Signal – Not Used – Connect to GND. |
DEVSLP | E7 | I | Digital Input Control Signal for entering Device Sleep Mode – see table 1. This is an active High pin with an internal pull-down resistor. |
RESET | F7 | I | Digital Input Control Signal to abort SPI transactions and resets the PMIC to default Voltages. This is an active Low pin with an internal pull-up resistor. |
GND | C7 | I | Not Used – Connect to GND. |
PWR_OK | A1 | O | Digital Output of Power Good signal – all output rails are started. |
VIN_IO | B1 | P | Supply Voltage for Digital Interface Signals to ASIC like SPI, RESET, DEVSLP, ENABLE, PWR_OK. |
GND | B2 | G | Ground. Connect to system Ground. |
GND | B3 | G | Ground. Connect to system Ground. |
GND | D7 | G | Ground. Connect to system Ground. |
A: Analog Pin D : Digital Pin G: Ground Pin P: Power Pin I: Input Pin O: Output Pin |