SNVS037H September 1999 – March 2024 LM1084
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | |
---|---|---|---|---|---|---|
VREF | Reference Voltage | LM1084-ADJ, IOUT = 10 mA, VIN − VOUT = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD,1.5 V ≤ (VIN−VOUT) ≤ 25 V(3) | 1.238 | 1.250 | 1.262 | V |
LM1084-ADJ, IOUT = 10 mA, VIN − VOUT = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD,1.5 V ≤ (VIN−VOUT) ≤ 25 V(3), –40°C ≤ TJ ≤ 125°C | 1.225 | 1.250 | 1.270 | |||
VOUT | Output Voltage(3) | LM1084-3.3, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 4.8 V ≤ VIN ≤ 15 V | 3.270 | 3.300 | 3.330 | V |
LM1084-3.3, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 4.8 V ≤ VIN ≤ 15 V , –40°C ≤ TJ ≤ 125°C | 3.235 | 3.300 | 3.365 | |||
LM1084-5.0, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 6.5 V ≤ VIN ≤ 20 V | 4.950 | 5.000 | 5.050 | V | ||
LM1084-5.0, IOUT = 0 mA, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, 6.5 V ≤ VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C | 4.900 | 5.000 | 5.100 | |||
ΔVOUT | Line Regulation(4) | LM1084-ADJ, IOUT = 10 mA, 1.5 V ≤ (VIN – VOUT) ≤ 15 V | 0.015% | 0.2% | ||
LM1084-ADJ, IOUT = 10 mA, 1.5 V ≤ (VIN – VOUT) ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 0.035% | 0.2% | ||||
LM1084-3.3, IOUT = 0 mA, 4.8 V ≤ VIN ≤ 15 V | 0.5 | 6 | mV | |||
LM1084-3.3, IOUT = 0 mA, 4.8 V ≤ VIN ≤ 15 V, –40°C ≤ TJ ≤ 125°C | 1.0 | 6 | ||||
LM1084-5.0, IOUT = 0 mA, 6.5 V ≤ VIN ≤ 20 V | 0.5 | 10 | mV | |||
LM1084-5.0, IOUT = 0 mA, 6.5 V ≤ VIN ≤ 20 V, –40°C ≤ TJ ≤ 125°C | 1.0 | 10 | ||||
ΔVOUT | Load Regulation(4) | LM1084-ADJ, (VIN – V OUT) = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD | 0.1 % | 0.3% | ||
LM1084-ADJ, (VIN – V OUT) = 3 V, 10 mA ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 0.2% | 0.4% | ||||
LM1084-3.3, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD | 3 | 15 | mV | |||
LM1084-3.3, VIN = 5 V, 0 ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 7 | 20 | ||||
LM1084-5.0, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD | 5 | 20 | mV | |||
LM1084-5.0, VIN = 8 V, 0 ≤ IOUT ≤ IFULL LOAD, –40°C ≤ TJ ≤ 125°C | 10 | 35 | ||||
Dropout Voltage(5) | LM1084-ADJ, 3.3, 5, 12, ΔVREF, ΔVOUT = 1%, IOUT = 5A, –40°C ≤ TJ ≤ 125°C | 1.3 | 1.5 | V | ||
ILIMIT | Current Limit | LM1084-ADJ, VIN− VOUT = 5 V, –40°C ≤ TJ ≤ 125°C | 5.5 | 8.0 | A | |
LM1084-ADJ, VIN− VOUT = 25 V, –40°C ≤ TJ ≤ 125°C | 0.3 | 0.6 | ||||
LM1084-3.3, VIN = 8 V, –40°C ≤ TJ ≤ 125°C | 5.5 | 8.0 | A | |||
LM1084-5.0, VIN = 10 V, –40°C ≤ TJ ≤ 125°C | 5.5 | 8.0 | A | |||
Minimum Load Current(6) | LM1084-ADJ, VIN − VOUT = 25 V | 5 | 10.0 | mA | ||
Quiescent Current | LM1084-3.3, VIN = 18 V | 5.0 | 10.0 | mA | ||
LM1084-5.0, VIN ≤ 20 V | 5.0 | 10.0 | mA | |||
Thermal Regulation | TA = 25°C, 30 ms Pulse | 0.003 | 0.015 | %/W | ||
Ripple Rejection | fRIPPLE = 120 Hz, = COUT = 25 µF Tantalum, IOUT = 5A | dB | ||||
LM1084-ADJ, CADJ, = 25 µF, (VIN − VO) = 3 V, –40°C ≤ TJ ≤ 125°C | 60 | 75 | ||||
LM1084-3.3, VIN = 6.3 V, –40°C ≤ TJ ≤ 125°C | 60 | 72 | dB | |||
LM1084-5.0, VIN = 8 V, –40°C ≤ TJ ≤ 125°C | 60 | 68 | dB | |||
Adjust Pin Current | LM1084 | 55 | µA | |||
LM1084, –40°C ≤ TJ ≤ 125°C | 120 | |||||
Adjust Pin Current Change | 10 mA ≤ IOUT ≤ IFULL LOAD, 1.5 V ≤ VIN − VOUT ≤ 25 V, –40°C ≤ TJ ≤ 125°C | 0.2 | 5 | µA | ||
Temperature Stability | –40°C ≤ TJ ≤ 125°C | 0.5% | ||||
Long Term Stability | TA =125°C, 1000 Hrs | 0.3% | 1.0% | |||
RMS Output Noise (% of VOUT) | 10 Hz ≤ f≤ 10 kHz | 0.003% |