SBVS468 December 2024 LM1117-Q1
PRODUCTION DATA
The LM1117-Q1 is AEC-Q100 qualified, low quiescent current linear regulator designed for high-current automotive applications. Unlike most typical high-current linear regulators, the LM1117-Q1 consumes significantly less quiescent current. This device delivers excellent line and load transient performance. The device is low noise and exhibits a very good PSRR. As a result, the LM1117-Q1 is designed for high-current automotive applications that require very sensitive power-supply rails.
This regulator offers both current limit and thermal protection. The operating ambient temperature range of the device is –40°C to +125°C.
Figure 7-2 shows a typical application circuit for this device.