SNOS412Q February 2000 – January 2023 LM1117
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN(1) | TYP(2) | MAX(1) | UNIT | ||
---|---|---|---|---|---|---|---|
VREF | Reference voltage | LM1117-ADJ IOUT = 10 mA, VIN – VOUT = 2 V, TJ = 25°C | 1.238 | 1.25 | 1.262 | V | |
LM1117-ADJ 10 mA ≤ IOUT ≤ 800 mA, 1.4 V ≤ VIN – VOUT ≤ 10 V | TJ = 25°C | 1.25 | |||||
over the junction temperature range 0°C to 125°C | 1.225 | 1.27 | |||||
VOUT | Output voltage | LM1117-1.8 IOUT = 10 mA, VIN = 3.8 V, TJ = 25°C | 1.782 | 1.8 | 1.818 | V | |
LM1117-1.8 0 ≤ IOUT ≤ 800 mA, 3.2 V ≤ VIN ≤ 10 V | TJ = 25°C | 1.8 | |||||
over the junction temperature range 0°C to 125°C | 1.746 | 1.854 | |||||
LM1117-2.5 IOUT = 10 mA, VIN = 4.5 V, TJ = 25°C | 2.475 | 2.5 | 2.525 | V | |||
LM1117-2.5 0 ≤ IOUT ≤ 800 mA, 3.9 V ≤ VIN ≤ 10 V | TJ = 25°C | 2.5 | |||||
over the junction temperature range 0°C to 125°C | 2.45 | 2.55 | |||||
LM1117-3.3 IOUT = 10 mA, VIN = 5 V TJ = 25°C | 3.267 | 3.3 | 3.333 | V | |||
LM1117-3.3 0 ≤ IOUT ≤ 800 mA, 4.75 V ≤ VIN ≤ 10 V | TJ = 25°C | 3.3 | |||||
over the junction temperature range 0°C to 125°C | 3.235 | 3.365 | |||||
LM1117-5.0 IOUT = 10 mA, VIN = 7 V, TJ = 25°C | 4.95 | 5 | 5.05 | V | |||
LM1117-5.0 0 ≤ IOUT ≤ 800 mA, 6.5 V ≤ VIN ≤ 12 V | TJ = 25°C | 5 | |||||
over the junction temperature range 0°C to 125°C | 4.9 | 5.1 | |||||
ΔVOUT | Line regulation(3) | LM1117-ADJ IOUT = 10mA, 1.5V ≤ VIN-VOUT ≤ 13.75V | TJ = 25°C | 0.035% | |||
over the junction temperature range 0°C to 125°C | 0.2% | ||||||
LM1117-1.8 IOUT = 0 mA, 3.2 V ≤ VIN ≤ 10 V | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 6 | ||||||
LM1117-2.5 IOUT = 0 mA, 3.9 V ≤ VIN ≤ 10 V | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 6 | ||||||
LM1117-3.3 IOUT = 0 mA, 4.75 V ≤ VIN ≤ 15 V | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 6 | ||||||
LM1117-5.0 IOUT = 0 mA, 6.5 V ≤ VIN ≤ 15 V | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
ΔVOUT | Load regulation(3) | LM1117-ADJ VIN – VOUT = 3 V, 10 ≤ IOUT ≤ 800 mA | TJ = 25°C | 0.2% | |||
over the junction temperature range 0°C to 125°C | 0.4% | ||||||
LM1117-1.8 VIN = 3.2 V, 0 ≤ IOUT ≤ 800 mA | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-2.5 VIN = 3.9 V, 0 ≤ IOUT ≤ 800 mA | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-3.3 VIN = 4.75 V, 0 ≤ IOUT ≤ 800 mA | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-5.0 VIN = 6.5 V, 0 ≤ IOUT ≤ 800 mA | TJ = 25°C | 1 | mV | ||||
over the junction temperature range 0°C to 125°C | 15 | ||||||
VIN – V OUT | Dropout voltage(4) | IOUT = 100 mA | TJ = 25°C | 1.1 | V | ||
over the junction temperature range 0°C to 125°C | 1.2 | ||||||
IOUT = 500 mA | TJ = 25°C | 1.15 | V | ||||
over the junction temperature range 0°C to 125°C | 1.25 | ||||||
IOUT = 800 mA | TJ = 25°C | 1.2 | V | ||||
over the junction temperature range 0°C to 125°C | 1.3 | ||||||
ILIMIT | Current limit | VIN – VOUT = 5 V, TJ = 25°C | 800 | 1200 | 1500 | mA | |
Minimum load current(5) | LM1117-ADJ VIN = 15 V | TJ = 25°C | 1.7 | mA | |||
over the junction temperature range 0°C to 125°C | 5 | ||||||
Quiescent current | LM1117-1.8 VIN ≤ 15 V | TJ = 25°C | 5 | mA | |||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-2.5 VIN ≤ 15 V | TJ = 25°C | 5 | mA | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-3.3 VIN ≤ 15 V | TJ = 25°C | 5 | mA | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
LM1117-5.0 VIN ≤ 15 V | TJ = 25°C | 5 | mA | ||||
over the junction temperature range 0°C to 125°C | 10 | ||||||
Thermal regulation | TA = 25°C, 30-ms pulse | 0.01 | 0.1 | %/W | |||
Ripple regulation | fRIPPLE = 1 20 Hz, VIN – VOUT = 3 V VRIPPLE = 1 VPP | TJ = 25°C | 75 | dB | |||
over the junction temperature range 0°C to 125°C | 60 | ||||||
Adjust pin current | TJ = 25°C | 60 | μA | ||||
over the junction temperature range 0°C to 125°C | 120 | ||||||
Adjust pin current change | 10 ≤ IOUT ≤ 80 0mA, 1.4 V ≤ VIN – VOUT ≤ 10 V | TJ = 25°C | 0.2 | µA | |||
over the junction temperature range 0°C to 125°C | 5 | ||||||
Temperature stability | 0.5% | ||||||
Long term stability | TA = 125°C, 1000 hours | 0.3% | |||||
RMS output noise | (% of VOUT), 10 Hz ≤ f ≤ 10 kHz | 0.003% |