SNOS412Q February 2000 – January 2023 LM1117
PRODUCTION DATA
The input supply to the LM1117 must be kept at a voltage level such that the maximum rating is not exceeded. The minimum dropout voltage must also be met with extra headroom when possible to keep the LM1117 in regulation. An input capacitor is recommended. For more information regarding capacitor selection, see the Section 9.2.2.1 section.