over operating free-air temperature range (unless otherwise noted) | MIN | MAX | UNIT |
---|
Input voltage (VIN to GND) | | 15 | V |
Junction temperature (TJ)(1) | LM1117 | 0 | 125 | °C |
LM1117I | −40 | 125 |
(1) The maximum power dissipation is a function of TJ(max) , RθJA, and TA. The maximum allowable power dissipation at any ambient temperature is PD = (TJ(max)–TA)/RθJA. All numbers apply for packages soldered directly into a PCB.