SNVSC25 October 2021 LM117HVQML-SP
PRODUCTION DATA
The LM117HVQML-SP adjustable 3-terminal positive voltage linear regulator is capable of supplying 0.5 A over a 1.2-V to 57-V output range. It is simple to use and requires only two external resistors to set the output voltage.
The regulator is "floating" and sees only the input-to-output differential voltage, thus enabling supplies of several hundred volts to be regulated as long as the maximum input-to-output differential is not exceeded.
The flight-proven LM117HVQML-SP offers full overload protection such as current limit, thermal overload protection, and safe area protection. It is exceptionally versatile and can also be used as an adjustable switching regulator, a programmable output regulator, a precision current regulator, and more.
For lower voltage applications, the LM117QML-SP is a pin-to-pin drop-in replacement suitable for up to 41.25 V. For the negative complement, see the LM137QML-SP data sheet.
PART NUMBER(1) | GRADE(2) | PACKAGE(3) |
---|---|---|
LM117HVGWRLQMLV | Flight grade QMLV, RHA 100 krad(Si) at LDR (10 mrad/s) | CFP SOIC (NAC) 16 pin 6.35 mm × 9.91 mm Mass = 0.467 g(5) |
5962R0722962VZA | ||
LM117HVGWRQMLV | Flight grade QMLV, RHA 100 krad(Si) at HDR (50–300 rad/s) | |
5962R0722902VZA | ||
LM117HVNAC/EM | Engineering samples(4) | |
LM117HVHRLQMLV | Flight grade QMLV, RHA 100 krad(Si) at LDR (10 mrad/s) | TO-39 (NDT) 3 pin 8.26 mm × 8.26 mm Mass = 1.036 g(5) |
5962R0722961VXA | ||
LM117HVHRQMLV | Flight grade QMLV, RHA 100 krad(Si) at HDR (50–300 rad/s) | |
5962R0722901VXA | ||
LM117HVH MDE | Flight grade QMLV, RHA 100 krad(Si) at LDR (10 mrad/s) |
Die 2.18 mm × 2.36 mm |
5962R0722961V9A | ||
LM117HVH MDR | Flight grade QMLV, RHA 100 krad(Si) at HDR (50–300 rad/s) | |
5962R0722901V9A |