SNVSC12 April 2021 LM117QML-SP
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | SUBGROUP (1) | MIN | MAX | UNIT | |
---|---|---|---|---|---|---|
VO | Output voltage | VI = 4.25 V, IL = –5 mA | 1 | –0.01 | 0.01 | V |
VI = 4.25 V, IL = –1.5 A | 1 | –0.01 | 0.01 | |||
VI = 41.25 V, IL = –5 mA | 1 | –0.01 | 0.01 | |||
VI = 41.25 V, IL = –200 mA | 1 | –0.01 | 0.01 | |||
VRLine | Line regulation | 4.25
V ≤ VI ≤ 41.25
V, IL = –5 mA | 1 | –4.0 | 4.0 | mV |
IAdj | Adjust pin current | VI = 4.25 V, IL = –5 mA | 1 | –10 | 10 | µA |
VI = 41.25 V, IL = –5 mA | 1 | –10 | 10 | |||
VO (Recov) | Output voltage recovery | VI = 4.25
V, RL = 0.833
Ω, CL = 20 µF | 1 | –0.01 | 0.01 | V |
VI = 40 V, RL = 250 Ω | 1 | –0.01 | 0.01 |