Over operating free-air temperature range (unless otherwise
noted)(1) | MIN | MAX | UNIT |
---|
| Power dissipation(2) | Internally
limited | |
| Input-output
voltage differential | –0.3 | 40 | V |
Tstg | Storage temperature | –65 | 150 | °C |
TJmax | Maximum junction temperature | | 150 | °C |
| Lead temperature metal package | | 300 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) The maximum power dissipation must be derated at
elevated temperatures and is dictated by TJmax (maximum junction temperature),
θJA (package junction to ambient thermal resistance), and TA
(ambient temperature). The maximum allowable power dissipation at any temperature is
PDmax = (TJmax
–
TA)
/
θJA or the number given in the Absolute Maximum Ratings,
whichever is lower. Although power dissipation is internally limited, these specifications
are applicable for power dissipations of 2
W for the TO-39 and CFP packages, and 20
W for the TO-3 package.